by Mando
Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
0.75
You save: 1.75 (70%) |
1 | |
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
0.5 |
1
Cannot be ordered at this time. |
|
Toy DC Motor with Leads
ROB-09608 |
0.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 | |
Firefly Jar Kit
KIT-11833 |
9.63
You save: 7.87 (45%) |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 44.03 |