Rob Hazelhurst

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
24 available COM-07950
19.5 10   
Trimpot 10K with Knob
In stock COM-09806
9.5 10   
LED - RGB Clear Common Cathode
In stock COM-00105
19.5 10   
Mini Photocell
In stock SEN-09088
15 10   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
49.5 10   
Flex Sensor 2.2"
In stock SEN-10264
79.5 10   
Temperature Sensor - TMP36
Out of stock SEN-10988
15 10   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
89.5 10   
Diode Small Signal - 1N4148
In stock COM-08588
1.5 10   
Shift Register 8-Bit - 74HC595
Retired COM-00733
15 10   
Cannot be ordered at this time.
Total: 318.5


Start a project on
Hackster.io
with this stuff