by E-Penguin
Bits to build an Arduino-esque breadboard based on an ATTiny85
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
2.25 | 5 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.5 | 5 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
2.5 | 5 | |
Breadboard - Mini Modular (Red)
PRT-11659 |
3.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Green)
PRT-11661 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 32 |