by Cryocrat
Basically I don't like how the Lectro Candle Kit is designed and I'm redesigning it. Leaving out a few minor parts on the wishlist that I already have, resistors, capacitors, etc. Also I plan to power it from a 9 volt battery, the reason being is I want to control it through TTL serial using Virtuabotix's bluetooth to serial slave. So I can control the color/pattern from my phone via a bluetooth serial terminal.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
LED - RGB Clear Common Anode
COM-10820 |
6.75 | 3 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
SparkFun RGB LED Breakout - WS2812
BOB-11820 |
2.95 |
1
Cannot be ordered at this time. |
|
Total: 16.95 |