Arduino

by Member #435114

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Total: 13.12