WishThis

by Member #424000

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
CMUcam v4
Retired DEV-10032
99.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - White (20mm)
Retired DEV-11845
19.95 1   
Cannot be ordered at this time.
The Dumpster Dive - 1.5 lb.
Retired DD-12012
20 1   
Cannot be ordered at this time.
SparkFun Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-12011
11.9 2   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
RFID Reader ID-3LA (125 kHz)
Only 2 left! SEN-11862
27.95 1   
Bluetooth SMD Module - RN-41
Retired WRL-11786
15 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRXL-MaxSonar-WR
Retired SEN-11724
99.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz (retail pack of 5)
Retired RTL-11506
9.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
5.5 1   
Cannot be ordered at this time.
LCD Bezel - 4.3" (White)
Retired LCD-12714
9.95 1   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
24.95 1   
Cannot be ordered at this time.
Total: 645.85