parts

by Member #274817

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright Red (25 pack)
Only 12 left! COM-09660
7.95 1   
LED - Super Bright Green (25 pack)
In stock COM-09661
7.95 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
pcDuino - Dev Board
Retired DEV-11712
47.96
You save:
11.99 (20%)
1   
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
In stock WRL-11217
25.95 1   
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
In stock WRL-11216
37.95 1   
2.4GHz Duck Antenna RP-SMA - Large
In stock WRL-00558
9.95 1   
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
In stock WRL-10419
44.95 1   
Flush Cutters - Hakko
In stock TOL-11952
6.95 1   
Total: 216.46