Maker Faire

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
25
You save:
1.25 (5%)
25   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
99.5 10   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
80.85 3   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
50
You save:
2.5 (5%)
25   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
38
You save:
2 (5%)
25   
LED - Infrared 950nm (25 pack)
Retired COM-10557
37 4   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
50
You save:
2.5 (5%)
25   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
26
You save:
1.5 (5%)
50   
Transistor Array - NPN/PNP (IMD2AT108) - 5pcs
Retired COM-00588
23.75
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
24
You save:
1 (4%)
50   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
27
You save:
3 (10%)
100   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
23
You save:
2 (8%)
100   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
134.75 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
156.9
You save:
8.1 (5%)
30   
USB Cable A to B - 6 Foot
In stock CAB-00512
45 10   
Relay SPDT Sealed
In stock COM-00100
50
You save:
2.5 (5%)
25   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
50
You save:
2.5 (5%)
25   
Mini Photocell
In stock SEN-09088
76
You save:
4 (5%)
50   
Vibration Motor
In stock ROB-08449
22.5 10   
Toy DC Motor with Leads
Retired ROB-09608
23.75 25   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
25
You save:
1.25 (5%)
25   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
26
You save:
1.5 (5%)
50   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
9
You save:
1 (10%)
100   
Diode Small Signal - 1N4148
In stock COM-08588
23
You save:
2 (8%)
100   
9V Alkaline Battery
In stock PRT-10218
107
You save:
5.5 (5%)
50   
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
Diffused LED - RGB 10mm
In stock COM-11120
27.25
You save:
1.5 (5%)
25   
LED Mixed Bag - 5mm
Retired COM-09881
69
You save:
46 (40%)
10   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
68.85 3   
Cannot be ordered at this time.
Push Button 33mm - Pink
Retired COM-09177
4.75 5   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
10.5 5   
Pushbutton 33mm - Yellow
Retired COM-09180
4.75 5   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
Retired PRT-11660
39.5 10   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
Retired PRT-11661
39.5 10   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
LED Tactile Button - Orange
Retired COM-10441
10.5 5   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
11.25 5   
LED Tactile Button - Red
In stock COM-10442
11.25 5   
LED Tactile Button - Blue
In stock COM-10443
11.25 5   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
8 5   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
22.5
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
35 10   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
21 10   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
Flex Sensor 2.2"
Out of stock SEN-10264
35.85 3   
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
134.25 15   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
27
You save:
3 (10%)
100   
Capacitor Ceramic 22pF
In stock COM-08571
27
You save:
3 (10%)
100   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
21.5
You save:
1 (4%)
50   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
21.5
You save:
1 (4%)
50   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
24
You save:
1 (4%)
50   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
70
You save:
3.75 (5%)
25   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
49.5 10   
littleBits Starter Kit v0.3
Retired KIT-11532
89.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
42.5 10   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
194.25 15   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Total: 2563.4