Joe@PNI by heyjoe

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Polymer Lithium Ion Battery - 400mAh
Out of stock PRT-10718
5 7.95 ea.
39.75
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
1 24.95
Polymer Lithium Ion Battery - 110mAh
In stock PRT-00731
10 6.26 ea.
62.6
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
1 24.95
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
1 24.95
JST Right Angle Connector - White
In stock PRT-08612
25 0.86 ea.
21.5
Polymer Lithium Ion Battery - 1000mAh
In stock PRT-00339
1 11.95
Polymer Lithium Ion Battery - 850mAh
In stock PRT-00341
2 8.95 ea.
17.9
LiPo Charger Basic - Micro-USB
In stock PRT-10217
10 7.16 ea.
71.6
Heat Shrink Kit
In stock PRT-09353
1 7.95
Tweezers - Straight (ESD Safe)
In stock TOL-10603
3 3.95 ea.
11.85
Tweezers - Curved (ESD Safe)
In stock TOL-10602
1 3.95
Polymer Lithium Ion Battery - 40mAh
In stock PRT-11316
10 3.56 ea.
35.6
FTDI Basic Breakout - 3.3V
In stock DEV-09873
10 13.46 ea.
134.6
Total: 494.1