Sbadge

by Thesmug

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 5mm Cycling RGB (fast)
In stock COM-11451
1.5 2   
LED - 5mm Cycling RGB (slow)
Out of stock COM-11450
1.5 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
3.9 2   
SPDT Mini Power Switch
In stock COM-00102
3 2   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
3 2   
Magnet Square - 0.25"
In stock COM-08643
6 4   
Total: 18.9