Light Feet

by Member #436815

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
19.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
37.9 2   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
3.54
You save:
5.31 (60%)
3   
Cannot be ordered at this time.
FTDI Basic 3.3V - USB to Serial Retail
Retired RTL-09893
15.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
10.5 3   
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
1.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 117.34