Photonics and lights

by 532nmIsMyFavoriteColor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (3.5mm, 5' long)
Retired PRT-10694
14.95 1   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
6 10   
LED - Basic Green 5mm
In stock COM-09592
4.5 10   
LED - Basic Red 5mm
In stock COM-09590
4.5 10   
Mini Photocell
In stock SEN-09088
1.6 1   
Fiber Optic Fabric - White (40x75 cm)
Retired COM-11594
39.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 4x6"
Retired COM-11553
2.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue
In stock COM-00529
1.05 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
0.95 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyTiny
Out of stock DEV-10899
5.95 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Green
Retired COM-11491
11.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Total: 204.65