Wand

by Member #423607

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
11.9 2   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
13.5 3   
ProtoBoard - Square 2"
19 available PRT-08811
7 2   
ProtoBoard - Round 1"
Retired PRT-08809
5.9 2   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
13.9 2   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 120.51