GloveForNonaV2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
107.7 6   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
15 6   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
5.25 5   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
2.1 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 285.43