Protoboards

by 532nmIsMyFavoriteColor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
ProtoBoard - Hex Shape
Retired PRT-08885
1.95 1   
Cannot be ordered at this time.
ProtoBoard - Penta-shape
Retired PRT-08847
1.5 1   
Cannot be ordered at this time.
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
ProtoBoard - Round 4"
Retired PRT-08813
5.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Triangle Shape
Retired PRT-08887
1.5 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 86.25