o.o

by tylermeredyk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Round 4"
Retired PRT-08813
5.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
0.95 1   
Magnet Wire Kit
In stock PRT-11363
11.95 1   
Crystal 16MHz
In stock COM-00536
0.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.25 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.5 1   
Basic 16x2 Character LCD - RGB Backlight 5V
27 available LCD-10862
16.95 1   
Total: 42.5