SRSI

by Member #439016

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
44.75 5   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
85.8
You save:
4.2 (5%)
60   
LilyPad LED White (5pcs)
Retired DEV-10081
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
23.7 6   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
31.6 8   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
23.7 6   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
19.75 5   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
23.7 6   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
31.6 8   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
36 8   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
22 4   
LilyPad Arduino Simple Board
Retired DEV-10274
47 2   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Total: 630.75