Strobe

by Thesmug

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Bright LED - White 10mm
In stock COM-11118
14.13
You save:
2.52 (15%)
9   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1 4   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Total: 15.58