Engine24

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
19.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
18 available SEN-11005
21.9 2   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
35.85 3   
Cannot be ordered at this time.
SparkFun Gyro Breakout - LPY503AL (Dual 30°/s)
Retired SEN-11341
29.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Total: 233.8