by chriscross93
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
15.9 |
2
Cannot be ordered at this time. |
|
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
Soldering Tip - Plug Type - Chisel
TOL-09529 |
39.5 |
10
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
PRT-10965 |
9.5 |
10
Cannot be ordered at this time. |
|
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
|
Tiny AVR Programmer
PGM-11460 |
19.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
4.5 |
1
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Total: 100.33 |