Magical Lapel Flower

by Joel_E_B

Favorited Favorite 0

Here is a supplies list for creating the Magic Lapel Flower found in this tutorial https://learn.sparkfun.com/tutorials/mario-the-magicians-magical-lapel-flower

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
4.2 4   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Total: 81.35