NewBee

by Member #62364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
75.9 2   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
9.9 2   
Cannot be ordered at this time.
Total: 135.6