by c60278
Product | Subtotal | Qty | |
---|---|---|---|
USB Female Type A SMD Connector
PRT-09011 |
1.5 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
3.15 | 3 | |
ATX Power Supply Connector - Right Angle
PRT-09498 |
2.1 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
0.5 |
2
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
TuxCase - Raspberry Pi Enclosure
PRT-11830 |
32.95 |
1
Cannot be ordered at this time. |
|
Total: 51.04 |