Product | Subtotal | Qty | |
---|---|---|---|
Fingerprint Scanner - TTL (GT-511C3)
SEN-11792 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
3.5 | 1 | |
Total: 88.98 |