Power

by meisjohn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
5V DC to DC Step Up - 2xAA
Out of stock PRT-08249
11.95 1   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
11.96
You save:
2.99 (20%)
1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2000mAh
In stock PRT-08483
12.95 1   
Polymer Lithium Ion Battery - 850mAh
In stock PRT-00341
9.95 1   
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.25 1   
SparkFun Breadboard Power Supply 5V/3.3V
22 available PRT-00114
9.95 1   
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
Solar Cell Large - 2.5W
In stock PRT-07840
34.95 1   
9V to Barrel Jack Adapter
Out of stock PRT-09518
2.95 1   
Total: 109.76