AlarmBuzzerProject

by BBORNCR

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
1.5 3   
Cannot be ordered at this time.
Total: 73.35