Kidtronics Class Wish List

by EdZilla

Favorited Favorite 0

Stuff for kids robotics class.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Ethernet with PoE
Retired DEV-11361
79.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
SparkFun RJ45 Breakout
In stock BOB-00716
2.1 2   
Electric Imp Shield
Retired DEV-11401
39.9 2   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
Total: 610.45