AVC Retail

by Toni_K

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 2000mAh
In stock PRT-08483
12.95 1   
1500 mAh Alkaline Battery - AA
In stock PRT-09100
0.5 1   
9V Alkaline Battery
Out of stock PRT-10218
1.95 1   
750 mAh Alkaline Battery - AAA
In stock PRT-09274
0.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Only 2 left! PRT-08867
2.95 1   
Servo - Generic Continuous Rotation (Micro Size)
In stock ROB-10189
11.95 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
16.95 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
59.95 1   
Hot-air Rework Station - 303D
Out of stock TOL-10706
114.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
3.95 1   
Wire Strippers 30AWG
Out of stock TOL-08696
4.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Tool Kit - Beginner
Retired TOL-11101
21.95 1   
Total: 258.45