One Day...

by stevenhubertron

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PowerSwitch Tail
Retired COM-09842
19.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
USB Weather Board
Retired SEN-09800
124.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SCP1000 Gasket
Retired SEN-08925
0.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Flow Meter Kit - Small
Retired SEN-11183
132.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
LPG Gas Sensor - MQ-6
Only 10 left! SEN-09405
5.5 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
Total: 731.48