BooleanTable

by devellison

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Concave Button - Red
Only 5 left! COM-09336
11 4   
Concave Button - Yellow
In stock COM-09338
8.25 3   
LED - Basic Yellow 5mm
In stock COM-09594
1.35 3   
LED - Basic Green 5mm
In stock COM-09592
1.8 4   
LED - Basic Red 5mm
In stock COM-09590
1.8 4   
Schottky Diode
In stock COM-10926
1 4   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.9
You save:
2.1 (70%)
2   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
6.4 4   
Relay SPDT Sealed
In stock COM-00100
4.2 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
7.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Total: 106.86