SMD

by mattdero

Favorited Favorite 0

Just a few items to get my SMD components collection started.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
Crystal SMD 16MHz
In stock COM-00094
1.6 1   
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
6.95 1   
Cannot be ordered at this time.
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
2.95 1   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
SMD LED - White 0603 (strip of 25)
Retired PRT-11251
7.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V SMD (strip of 10)
Retired PRT-11252
8.95 1   
Cannot be ordered at this time.
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V SMD (strip of 10)
Retired PRT-11253
7.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
2.4GHz Transceiver IC - nRF24L01+
In stock COM-00690
3.95 1   
ProtoBoard - Diprotodon (USB+Mix)
Retired PRT-10620
19.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Real Time Clock - DS3234
Only 2 left! COM-10079
10.95 1   
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
H-Bridge Driver - NJM2670E3
Retired COM-11782
4.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
Momentary Reset Switch SMD
Retired COM-08229
0.95 1   
Cannot be ordered at this time.
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
Total: 309.55