Jenny Fehn

by Mando

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Firefly Jar Kit
Retired KIT-11592
19.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Total: 91.85