by bildr.josh()
Product | Subtotal | Qty | |
---|---|---|---|
GPS Receiver - Retail LS20031 5Hz (66 Channel)
RTL-09891 |
60.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hoodie - Large
SWG-08339 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RTFM Tee - Large
SWG-11333 |
10 |
1
Cannot be ordered at this time. |
|
SparkFun Pint Glass
SWG-08405 |
19.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
SparkFun T-Shirt - Large
SWG-08338 |
9.95 |
1
Cannot be ordered at this time. |
|
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
74.96
You save: 74.94 (50%) |
2
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Arduino Uno - R3 SMD
DEV-11224 |
26.3 | 1 | |
SparkFun Stickers
SWG-11354 |
0.3 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Coffee Mug
SWG-09192 |
4.95 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Clear
PRT-11623 |
7.95 |
1
Cannot be ordered at this time. |
|
Total: 452.51 |