LED Project

by Member #442402

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Total: 59.8