Wish List

by Member #333278

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
SparkFun Inventor's Kit Guidebook
Retired BOK-11581
2.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 9 left! TOL-10243
26.95 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
The Dumpster Dive - 1.5 lb.
Retired DD-12012
20 1   
Cannot be ordered at this time.
Total: 121.8