Tinker Lab

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
359.8 4   
Cannot be ordered at this time.
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
LED Mixed Bag - 5mm
Retired COM-09881
20.7
You save:
13.8 (40%)
3   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
24 15   
Toy DC Motor with Leads
Retired ROB-09608
14.25 15   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
31.5 15   
Total: 538.1