CNC

by dsv101

Favorited Favorite 0

3 axis cnc router build. Meant for wood to make signs and guitars.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
71.85 3   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11699
59.85 3   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Straight
Retired PRT-09497
1.5 1   
Cannot be ordered at this time.
Total: 184.35