by QCPete
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire - 0.1", 6-pin, 12"
PRT-10376 |
2.1 | 1 | |
SparkFun Learn to Solder - Simon Says
KIT-11202 |
44.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
SparkFun Music Instrument Shield
DEV-10587 |
37.5 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Channel Bracket A
ROB-12243 |
4.99 |
1
Cannot be ordered at this time. |
|
Total: 117.19 |