Wish List

by Member #348281

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
LilyPad Arduino Simple Board
Retired DEV-10274
47 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
LilyPad Button Board
In stock DEV-08776
4.2 2   
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
51.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Total: 444.9