Innovate Kenya

by Member #388056

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B
Retired DEV-11546
79.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
25.9 2   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
15.9 2   
Cannot be ordered at this time.
Qtechknow ArduSensor Learning Kit
Retired KIT-11470
54.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
179.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
23.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
99.8 4   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
47.85 3   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
21 20   
Super Bright LED - White 10mm
In stock COM-11118
7.85
You save:
1.4 (15%)
5   
Tool Kit - Deluxe
Retired TOL-10874
129.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
14.85 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Digital Multimeter
Retired TOL-09141
29.9 2   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
32.5 5   
Total: 952.9