Robit

by gumush

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
69.9 2   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
174.65 7   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
10.5 10   
Surface Mount DPDT Switch
In stock COM-00597
8 5   
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
ATMega32U4 TQFP
Retired COM-11181
34.75 5   
Cannot be ordered at this time.
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
Big Dome Pushbutton - Green
In stock COM-11275
12.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Yellow
In stock COM-11273
12.95 1   
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V SMD (strip of 10)
Retired PRT-11252
8.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
8 5   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
4.5 3   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
14.85 3   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
10.5 10   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
4.75 5   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
27.5 5   
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
43 2   
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
Force Sensitive Resistor 0.5"
In stock SEN-09375
22.5 3   
Load Sensor - 50kg (Generic)
In stock SEN-10245
9 2   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Total: 768.45