Microcontrollers for Educators Class by bri_huang

Wish list of parts for the 5-day intensive Microcontrollers for Educators Class

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Invent To Learn: Making, Tinkering, and Engineering in the Class
18 available BOK-12006
1 29.95
Digital Multimeter
Retired TOL-09141
1 14.95
Adhesive Bandages - RTFM (5 pack)
In stock TOL-10784
1 2.95
SparkFun Safety Glasses
In stock SWG-11046
1 4.95
FTDI Basic Breakout - 5V
In stock DEV-09716
1 14.95
Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
1 24.95
Bare Conductive - Electric Paint Pen (10ml)
In stock COM-11521
1 9.95
LED Mixed Bag - 5mm
In stock COM-09881
1 9.95
Copper Tape - 5mm (50ft)
In stock PRT-10561
1 2.95
SparkFun Inventor's Kit for Arduino - V3.1
In stock KIT-12001
1 99.95
ProtoSnap - LilyPad Development Board
In stock DEV-11262
1 59.95
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
In stock SWG-11064
1 4.95
Getting Started with Arduino - 2nd Edition
In stock BOK-11471
2 10.95 ea.
21.9
RedBot Kit
Retired ROB-11988
1 74.95
Total: 377.25