Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
|
Small Stepper Motor
ROB-10551 |
17.9 | 2 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
IR Receiver Diode - TSOP38238
SEN-10266 |
6.3 | 3 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-10854 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Open Logic Sniffer - Probe Cable Kit
TOL-10086 |
9.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
24.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
9.95 | 1 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Go-Between Shield
DEV-11002 |
13.95 |
1
Cannot be ordered at this time. |
|
Total: 327.65 |