ALA Field Trip

by RoboticsLady

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
In stock COM-09850
17 2   
LED - Basic Green 5mm (25 pack)
23 available COM-09855
3.35 1   
LED - Basic Yellow 3mm
In stock COM-00532
8.25
You save:
0.5 (6%)
25   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7 2   
Total: 50.55