Room

by Member #289752

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
ePIR
Retired SEN-09587
23.9 2   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
FlexiForce Pressure Sensor - 100lbs.
Only 12 left! SEN-08685
21.5 1   
Total: 61.85