by Jamreb
Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
Reed Switch - Insulated
COM-10601 |
2.1 | 1 | |
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Total: 12.9 |