Random Bits

by QWERTKEY

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Flex Sensor 4.5"
In stock SEN-08606
71.8 4   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Triple Axis Accelerometer Breakout - MMA7260Q
Retired SEN-00252
19.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Sensor Kit v2
Retired DEV-10027
149.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
Total: 525.5