Mixed Signal Costume

by bboyho

Favorited Favorite 0

Based off Nate's tutorial on making your own Mixed Signal Costume [https://www.sparkfun.com/tutorials/205], here is the a list of the major components that you would need to get to make ONE of the customs. This assumes that you have wire and solder already. To make two, just multiply everything by two. There are still a few components that would need to get that is not sold from our site, just check out the tutorial for more information on those parts.

You would need a 3.3V FTDI [https://www.sparkfun.com/products/9873] and a miniB USB Cable [https://www.sparkfun.com/products/11301] to program each 3.3V pro mini if you don't have one already. For the XBee, you can use the XBee Explorer USB [https://www.sparkfun.com/products/8687]. It's need to program each XBee module.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
LED - Super Bright Yellow (25 pack)
Retired COM-10023
8.5 1   
Cannot be ordered at this time.
LED - Super Bright Green (25 pack)
In stock COM-09661
8.5 1   
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
5.25 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
LED - Super Bright Green
In stock COM-08285
3.15 3   
LED - Super Bright Red
In stock COM-00528
3.15 3   
LED - Super Bright Yellow
In stock COM-00530
3.15 3   
Total: 127.75