WISHLIST

by nerdyjb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
9.9 2   
Cannot be ordered at this time.
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
6.3 3   
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
5.95 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
9.9 2   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
2.1 2   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
MP3 Trigger
In stock WIG-13720
53.5 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
11 2   
Total: 244