Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
Momentary Button - Small Red Panel Mount
COM-09807 |
4 |
8
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
2 |
8
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.8 |
8
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
2 | 4 | |
Total: 35.85 |